UPCOMING SITE MAINTENANCE: On October 18, 2014 @ Midnight - 4AM (CST), The web site will be offline for maintenance.
SDS 68307 Photo1
In Stock

Metric Drill Rod

SKU: MDR-05

Made from Chrome Vanadium Alloy and is 1.0 m (3.281 ft) overall length.

ECID: 1020271
  • Diameter:3.0 mm (0.118 in)
  • Imperial/Metric:Metric
  • Material:Chrome Vanadium Alloy
  • Measurement Standard:Metric
  • Overall Length:1.0 m (3.281 ft)
  • Overall Length (ft) (Imperial):3.28 ft
  • Overall Length (m) (Metric):1.0 m
Quantity
Price Each
1
$9.63
Standard Pack: 1