P060165 ID Expansion Clamps Photo1
In Stock

Max Field Length: 128 / Current Field Length: 140

SKU: MB-31300

10-32 x 2.200 BHCS Mount ID Expansion Clamp holds multiple parts on a 1.15 in (29.2 mm)-1.65 in (41.9 mm) I.D. for machining on secondary operations on lathe parts.

ECID: 1137196
  • Brand:Mitee-Bite®
  • Flange Diameter:2.736 in (69.5 mm)
  • Flange Thickness:.31 in (7.9 mm)
  • Height Under Flange:1.25 in (31.8 mm)
  • Imperial/Metric:Imperial
  • Maximum Compatible Inside Diameter:1.65 in (41.9 mm)
  • Minimum Compatible Inside Diameter:1.15 in (29.2 mm)
  • Mounting Method:10-32 x 2.200 BHCS
  • Stud Length:.79 in (20.1 mm)
  • Stud Thread Size:5/8-11 in
  • Type:ID Expansion Clamp
Quantity
Price Each
1
$88.54
Standard Pack: 1