P060185 Modular Clamps   Multi Fixture Stop Photo1
In Stock

Modular Multi-Fixture Stop: .870 in (22.1 mm)H x 1.120 in (28.4 mm)W, Holding Capacity

SKU: MB-200

.870 in (22.1 mm)H x 1.120 in (28.4 mm)W Modular Multi-Fixture Stop locate the work piece for repeat positioning and have a holding capacity of .

ECID: 1136552
  • Imperial/Metric:Imperial
  • Material:Steel
  • Overall Height:.870 in (22.1 mm)
  • Overall Height (Imperial):.870 in
  • Overall Length:3.750 in (95.3 mm)
  • Overall Length (in) (Imperial):3.750 in
  • Overall Width:1.120 in (28.4 mm)
  • Overall Width (Imperial):1.120 in
  • Package Quantity:1
  • Type:Multi-Fixture Stop
Quantity
Price Each
1
$54.46
Standard Pack: 1