P060202 Wedge Clamps Machinable Uniforce Photo1
In Stock

Max Field Length: 128 / Current Field Length: 161

SKU: MB-1000

1.250 in (31.8 mm)L x 2.00 in (50.8 mm)W x 1.000 in (25.4 mm)H Aluminum Machinable Uniforce Wedge Clamp holds up to . Comes as a complete assembly with mounting screws and locking plate.

ECID: 1104822
  • Base Width:.820 in (20.8 mm)
  • Brand:Mitee-Bite®
  • Clamp Face Material:Aluminum
  • Clamping Width Range:NaN - 2.00 in (NaN - NaN)
  • Holding Force Range:2000 lbs (907.2 kg)
  • Imperial/Metric:Imperial
  • Length:1.250 in (31.8 mm)
  • Maximum Clamp Width:2.00 in (50.8 mm)
  • Maximum Holding Force:2000 lbs (907.2 kg)
  • Mount Thread Size:5/16-18
  • Overall Height:1.000 in (25.4 mm)
  • Overall Width:2.00 in (50.8 mm)
  • Package Quantity:1
  • Type:Machinable Uniforce® Clamp
  • Wedge Material:Aluminum
Quantity
Price Each
1
$35.80