LSC 04 Photo1
Out of Stock

Shaft Collars - Set Screw-Machined

SKU: LSC-28

Machined Set Screw-Style Shaft Collar

ECID: 1048570
  • Bore Diameter (Imperial):1.751 in
  • Bore Diameter (Metric):44.48 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Set Screw-Style/Machined
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):2.750 in
  • Outside Diameter (Metric):69.85 mm
  • Overall Width (Imperial):.875 in
  • Overall Width (Metric):22.23 mm
Quantity
Price Each
1
$12.16
Standard Pack: 1