LSC 04 Photo1
In Stock

Shaft Collars - Set Screw-Machined

SKU: LSC-16

Machined Set Screw-Style Shaft Collar

ECID: 1048563
  • Bore Diameter:1.001 in (25.4 mm)
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Set Screw-Style/Machined
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):1.625 in
  • Outside Diameter (Metric):41.28 mm
  • Overall Width (Imperial):.625 in
  • Overall Width (Metric):15.88 mm
Quantity
Price Each
1
$3.12
Standard Pack: 1