LP 41406 Photo1
In Stock

Coolant Hose Connectors

SKU: LP-51805

Coolant Hose Connectors are compatible with 1/4" and 1/2" coolant hose systems. They are suitable with G 1/2" and G 3/8" thread sizes. The material is acetal to provide a rigid finish to resist pressure.

ECID: 1059517
  • Brand:Lockwood
  • Color:Orange
  • Compatible Hose Inside Diameter:5.00 in (127 mm)
  • Full Material:Acetal Copolymer
  • Imperial/Metric:Imperial
  • Includes:4 pcs
  • Material:Acetal Copolymer
  • Package Quantity:4
  • Thread Size:1/2 in NPT
  • Type:NPT
Quantity
Price Each
1
$5.98