LP 41415 Photo1
In Stock

Coolant Hose Fittings - Elbow Fitting

SKU: LP-49435

LP-49435

ECID: 1059549
  • Brand:Lockwood
  • Color:Orange
  • Compatible Hose Inside Diameter:.25 in (6.4 mm)
  • Full Material:Acetal Copolymer
  • Imperial/Metric:Imperial
  • Includes:20 pcs
  • Material:Acetal Copolymer
  • Package Quantity:20
  • Type:Elbow Fitting
Quantity
Price Each
1
$57.03