LP 41401 Photo1
In Stock

Coolant Hoses - Adjustable

SKU: LP-41401

LP-41401

ECID: 1059644
  • Brand:Lockwood
  • Color:Blue
  • Compatible Hose Inside Diameter:.25 in (6.4 mm)
  • Full Material:Acetal Copolymer
  • Imperial/Metric:Imperial
  • Includes:2 pcs
  • Material:Acetal Copolymer
  • Package Quantity:2
  • Type:Adjustable
Quantity
Price Each
1
$7.94