LP 40400 Photo1
In Stock

Coolant Hose Manifolds

SKU: LP-40400

LP-40400

ECID: 1059569
  • Color:Blue
  • Compatible Hose Inside Diameter:.25 in (6.4 mm)
  • Full Material:Acetal Copolymer
  • Imperial/Metric:Imperial
  • Material:Acetal Copolymer
  • Number of Pieces:5
Quantity
Price Each
1
$38.69
Standard Pack: 1