In Stock

OSHA Yellow Cover Anti-Vibration Mount: 3/4-10 Threads, 8.00 in (203.2 mm) Thread Length, 1000 lbs (453.6 kg) - Load Capacity

SKU: LM-11

1.625 in (41.3 mm)H x L x OSHA Yellow Cover Anti-Vibration Mount reduces noise and vibration for 1000 lbs (453.6 kg) - loads.

ECID: 1095032
  • Base Diameter (LD):A
  • Base Height (LD):B
  • Base Diameter:6.313 in (160.4 mm)
  • Base Height:1.625 in (41.3 mm)
  • Base Material:Neoprene Elastomer
  • Base Shape:Round
  • Imperial/Metric:Imperial
  • Maximum Load Capacity:4200 lbs (1905.1 kg)
  • Minimum Load Capacity:1000 lbs (453.6 kg)
  • Thread Length:8.00 in (203.2 mm)
  • Thread Size:3/4-10
Quantity
Price Each
1
$54.40
Standard Pack: 1