LIF 01 Photo1
In Stock

Slings - Tuff Edge Web

SKU: LIF-28

LIF-28

ECID: 1081096
  • Brand:Liftall
  • Color:Silver
  • Imperial/Metric:Imperial
  • Load Capacity (Basket):12800 lbs (5806 kg)
  • Load Capacity (Choke):5000 lbs (2268 kg)
  • Load Capacity (Vertical):6400 lbs (2903 kg)
  • Material:Polyester
  • Overall Length:8 ft (2.4 m)
  • Specifications/Standards:ASME B30.9
  • Specifications/Standards (All):ASME B30.9
  • Webbing Thickness:2.000 in (50.8 mm)
Quantity
Price Each
1
$34.87