LIF 111 Photo4
In Stock

Ratchet Tie Downs

SKU: LIF-109

LIF-109

ECID: 1081035
  • Brand:Liftall
  • End Fitting:Endless
  • Imperial/Metric:Imperial
  • Material:Polyester Webbing
  • Overall Length:27 ft (8.2 m)
  • Ultimate Strength:5000 lbs
  • Working Load Capacity:1600 lbs (725.7 kg)
Quantity
Price Each
1
$26.15
Standard Pack: 1