LD 1SS Photo1
In Stock

Plastic Swivel Base Socket Mount Leveling Foot: Socket Mount, Threads, Base Diameter

SKU: LD-0SS

Delrin-Base Stainless Steel Socket Leveling Pad

ECID: 1094328
  • Base Diameter (Imperial):1.250 in
  • Base Diameter (Metric):31.75 mm
  • Base Material:Delrin
  • Bolt Down Base:Regular
  • Full Material:303 Stainless Steel
  • Imperial/Metric:Imperial
  • Internal Thread Size:3/8-16
  • Material:Stainless Steel - Derin Pad
  • Maximum Static Load Capacity (Imperial):300 lbs
  • Maximum Static Load Capacity (Metric):1334.47 N
  • Minimum Thread Depth (Imperial):.380 in
  • Mount Type:Socket
  • Mounting Type:Socket
  • Overall Height (Imperial):.875 in
  • Overall Height (Metric):22.23 mm
  • Swivel Articulation:15°
  • Thread Full Material:303 Stainless Steel
  • Thread Material:Stainless Steel
  • Thread Size:3/8-16
Quantity
Price Each
1
$14.96
Standard Pack: 1