Knurled, Thumb & Wing Screws
KTS 8255 Photo1
In Stock

Thumb Screws - Knurled, Stainless Steel, #8-32 Thread, .375 in Thread Length

SKU: KTS-8264

This Stainless Steel knurled thumb screw has a #8-32 thread that is .375 in long.

ECID: 1133300
  • Compatible Thread Size:#8-32
  • Full Material:303 Stainless Steel
  • Head Diameter (Imperial):.375 in
  • Head Diameter (Metric):9.53 mm
  • Head Full Material:303 Stainless Steel
  • Head Height (Imperial):.130 in
  • Head Height (Metric):3.3 mm
  • Head Material:Stainless Steel
  • Head Type:Knurled
  • Imperial/Metric:Imperial
  • Length Under Head:.375 in (9.5 mm)
  • Material:Stainless Steel
  • Material Class:Metal
  • Point Type:Standard
  • Screw Full Material:303 Stainless Steel
  • Screw Material:Stainless Steel
  • Thread Length (Imperial):.375 in
  • Thread Length (Metric):9.53 mm
  • Thread Size:#8-32
Quantity
Price Each
1
$3.58
Standard Pack: 1