In Stock

Neoprene Compression Mount: Style C, 3/8-16 Threads, Hole Diameter

SKU: KR-69-5

Neoprene Compression Mount protects against shock, vibration, and noise for loads from - 730 lbs (331.1 kg). This mount is 1.125 in (28.6 mm)H x 3.750 in (95.3 mm)L.

ECID: 1095018
  • Durometer:70 Shore A
  • Imperial/Metric:Imperial
  • Maximum Load Capacity:730 lbs (331.1 kg)
  • Measurement Standard:Inch
  • Mounting Hole Center Distance:3.000 in (76.2 mm)
  • Mounting Hole Diameter:.344 in (8.7 mm)
  • Overall Height:1.125 in (28.6 mm)
  • Overall Length:3.750 in (95.3 mm)
  • Pitch:16 TPI
  • Specifications/Standards:RoHS
  • Specifications/Standards (All):RoHS
  • Style:Style C
  • Thread Diameter:3/8 in (9.5 mm)
  • Thread Size:3/8-16
Quantity
Price Each
1
$9.27