In Stock

Neoprene Compression Mount: Style D, Threads, .500 in (12.7 mm) Hole Diameter

SKU: KR-61-2

Neoprene Compression Mount protects against shock, vibration, and noise for loads from - 800 lbs (362.9 kg). This mount is 1.656 in (42.1 mm)H x 5.375 in (136.5 mm)L.

ECID: 1095020
  • Durometer:50 Shore A
  • Hole Diameter:.500 in (12.7 mm)
  • Imperial/Metric:Imperial
  • Maximum Load Capacity:800 lbs (362.9 kg)
  • Measurement Standard:Inch
  • Mounting Hole Diameter:.531 in (13.5 mm)
  • Overall Height:1.656 in (42.1 mm)
  • Overall Length:5.375 in (136.5 mm)
  • Specifications/Standards:RoHS
  • Specifications/Standards (All):RoHS
  • Style:Style D
Quantity
Price Each
1
$15.89
Standard Pack: 1