Out of Stock

76.2 mm Neoprene Compression Mount

SKU: KR-60-33

Mount is 95.25 mm overall length and 28.58 mm tall.

ECID: 1095012
  • Durometer:60 Shore A
  • Maximum Load Capacity (Imperial):350 lbs
  • Measurement Standard:Inch
  • Mounting Hole Center Distance (Imperial):3.000 in
  • Mounting Hole Diameter (Imperial):.344 in
  • Overall Height (Imperial):1.125 in
  • Overall Length (in) (Imperial):3.750 in
  • Pitch:20 TPI
  • Specifications/Standards:RoHS
  • Style:Style B
  • Thread Diameter (Imperial):1/2 in
  • Thread Size:1/2-20
Quantity
Price Each
1
$8.17
Standard Pack: 1