SB 1 Photo1
In Stock

Ball Knob - Round

SKU: KPB-1229

Kipp 06247-332081 32 mm Diameter M12 x .79 Thread Steel Ball Knob

ECID: 1041045
  • Brand:Kipp
  • Finish:Flash Chrome;Highly Polished
  • Knob Diameter (Imperial):1.26 in
  • Knob Diameter (Metric):32.0 mm
  • Knob Style:Round
  • Pitch:0.79
  • Thread Size:M12
Quantity
Price Each
1
$9.54
Standard Pack: 1