KKT 13B Photo1
In Stock

Knurled finish Grip Knob

SKU: KKT-16A

This Female Grip Knob has a knob diameter of 76.2 mm

ECID: 1040474
  • Body Diameter (Imperial):1.500 in
  • Body Diameter (Metric):38.1 mm
  • Color:Steel
  • Finish:Knurled
  • Imperial/Metric:Imperial
  • Knob Coating:Black Oxide
  • Knob Diameter (Imperial):3.000 in
  • Knob Diameter (Metric):76.2 mm
  • Knob Full Material:12L14 Steel
  • Knob Height (Imperial):.630 in
  • Knob Height (Metric):16 mm
  • Knob Material:Steel
  • Mount Type:Female
  • Mounting Type:Female
  • Overall Height (Imperial):1.750 in
  • Overall Height (Metric):44.45 mm
  • Thread Coating:Black Oxide
  • Thread Full Material:12L14 Steel
  • Thread Material:Steel
  • Thread Size:3/4-10
Quantity
Price Each
1
$20.40
Standard Pack: 1