KHU 330 Photo1
In Stock

Threaded Stud Grip Hand Wheel & Knob: .790 in (20.1 mm) Diameter, #8-32 Threads, Technopolymer

SKU: KHU-340

Black Threaded Stud Grip Hand Wheel and Knob has a knurled texture around the .790 in (20.1 mm) diameter handle to create a firm yet comfortable gripping surface.

ECID: 1040695
  • Body Diameter (Imperial):.470 in
  • Body Diameter (Metric):11.94 mm
  • Brand:Elesa
  • Color:Black
  • Finish:Fluted
  • Imperial/Metric:Imperial
  • Knob Diameter:.790 in (20.1 mm)
  • Knob Diameter (Imperial):.790 in
  • Knob Diameter (Metric):20.07 mm
  • Knob Full Material:High Strength;Impact Resistant Technopolymer
  • Knob Material:Technopolymer
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Stem Height (Imperial):.240 in
  • Stem Height (Metric):6.1 mm
  • Thread Coating:Plated
  • Thread Length (Imperial):.500 in
  • Thread Material:Steel
  • Thread Size:#8-32
Quantity
Price Each
1
$1.83
Standard Pack: 1