In Stock

Ball-End Female Clamping Handle: 4.25 in Radius, 5/8-11 Threads, Angled Arm w/Ball Knob

SKU: KHT-5

Stainless Steel Stainless Steel Ball-End Female Clamping Handle has a 5/8-11 Threaded Hole for mounting onto male threaded applications that require an adjustable clamping action.

ECID: 1044879
  • Base Diameter (Imperial):.91 in
  • Base Diameter (Metric):23.11 mm
  • Base Height (Imperial):.47 in
  • Base Height (Metric):11.94 mm
  • Body Diameter (Imperial):1.38 in
  • Body Diameter (Metric):35.05 mm
  • Brand:Kipp
  • Color:Stainless Steel
  • Full Material:303 Stainless Steel
  • Handle Length (Imperial):4.25 in
  • Handle Length (Metric):107.95 mm
  • Handle Radius:4.25 in
  • Handle Style:Angled Arm w/Ball Knob
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Material:Stainless Steel
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):2.72 in
  • Overall Height (Metric):69.09 mm
  • Thread Length (Imperial):.91 in
  • Thread Length (Metric):23.11 mm
  • Thread Size:5/8-11
Quantity
Price Each
1
$35.16
Standard Pack: 1