KHI 65 Photo1
In Stock

Metal Dished Handwheels - With Handle and Revolving Handle type

SKU: KHI-90

This Metal Dished Handwheels have Two-Spoke Wheel Type and Hub diameter of 66.04 mm

ECID: 1090018
  • Brand:Elesa
  • Color:Black
  • Hand Wheel Diameter (Imperial):11.73 in
  • Hand Wheel Diameter (Metric):297.94 mm
  • Hand Wheel Style:With Handle
  • Handle Height (Imperial):3.54 in
  • Handle Height (Metric):N/A
  • Handle Type:Revolving
  • Hole Depth:1.69 in
  • Hole Diameter (Imperial):.750 in
  • Hole Size (Imperial):.750 in
  • Hole Size (Metric):19.05 mm
  • Hole Type:Bore
  • Hub Diameter (Imperial):2.60 in
  • Hub Diameter (Metric):66.04 mm
  • Imperial/Metric:Imperial
  • Number of Spokes:2
  • Wheel Material:Plastic
  • Wheel Thickness (Imperial):1.42 in
  • Wheel Type:Two-Spoke
Quantity
Price Each
1
$91.83
Standard Pack: 1