KHE 12 Photo1
In Stock

Max Field Length: 128 / Current Field Length: 137

SKU: KHE-16

Female Low-Profile Clamping Lever has a 1/2-13 Threaded Hole. The strong 1.61 in (40.9 mm) diameter body and offset 4.52 in (114.8 mm) arm are made of stainless steel with a Plastic ball knob.

ECID: 1085466
  • Base Diameter:.75 in (19.1 mm)
  • Base Height:.080 in (2 mm)
  • Body Diameter:1.61 in (40.9 mm)
  • Brand:Kipp
  • Color:Black
  • Finish:Black Oxide
  • Handle Length:4.52 in (114.8 mm)
  • Handle Style:Low Profile/Offset Arm
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Knob Length:4.52 in (114.8 mm)
  • Knob Material:Plastic
  • Material:Steel
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height:1.40 in (35.6 mm)
  • Overall Length:4.52 in (114.8 mm)
  • Thread Size:1/2-13
Quantity
Price Each
1
$31.26