KHC 264 Photo1
Special Order 1 days

Male, Offset Single Welded High-Profile Clamping Lever - Straight Arm w/Ball Knob handle style

SKU: KHC-594

This clamping lever has threaded stud mounting type, phenolic knob and Straight Arm w/Ball Knob handle style

ECID: 1085247
  • Base Diameter:30.0 mm (1.181 in)
  • Base Height:7.5 mm (0.295 in)
  • Body Diameter:41.0 mm (1.614 in)
  • Color:Natural
  • Finish:Black Oxide
  • Full Material:Stainless Steel
  • Handle Style:Straight Arm w/Ball Knob
  • Imperial/Metric:Metric
  • Insert Material:Steel
  • Knob Material:Phenolic
  • Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height:89.5 mm (3.524 in)
  • Thread Length:50.0 mm (1.969 in)
Quantity
Price Each
1
$102.37
Standard Pack: 1