KHC 264 Photo1
Special Order 1 days

Male, Offset Single Welded High-Profile Clamping Lever - Straight Arm w/Ball Knob handle style

SKU: KHC-554

This clamping lever has threaded stud mounting type, phenolic knob and Straight Arm w/Ball Knob handle style

ECID: 1045158
  • Base Diameter (Imperial):0.91 in
  • Base Diameter (Metric):23.0 mm
  • Base Height (Imperial):0.24 in
  • Base Height (Metric):6.0 mm
  • Body Diameter (Imperial):1.3 in
  • Body Diameter (Metric):33.0 mm
  • Finish:Black Oxide
  • Handle Length (Imperial):5.3 in
  • Handle Length (Metric):134.5 mm
  • Handle Radius:134.5 mm
  • Handle Style:Straight Arm w/Ball Knob
  • Imperial/Metric:Metric
  • Insert Material:Steel
  • Knob Material:Phenolic
  • Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):3.19 in
  • Overall Height (Metric):81.0 mm
  • Thread Length (Imperial):0.79 in
  • Thread Length (Metric):20.0 mm
Quantity
Price Each
1
$80.71
Standard Pack: 1