KHC 264 Photo1
Special Order 1 days

Male, Offset Single Welded High-Profile Clamping Lever - Offset Arm w/Ball Knob handle style

SKU: KHC-406

This clamping lever has threaded stud mounting type, phenolic knob and Offset Arm w/Ball Knob handle style

ECID: 1045077
  • Base Height:.180 in (4.6 mm)
  • Color:Natural
  • Finish:Black Oxide
  • Full Material:Stainless Steel
  • Handle Radius:3.620 in
  • Handle Style:Offset Arm w/Ball Knob
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Knob Material:Phenolic
  • Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height:2.300 in (58.4 mm)
  • Thread Length:50.0 mm (1.969 in)
  • Thread Size:3/8-16
Quantity
Price Each
1
$54.05
Standard Pack: 1