KHC 200 Photo1
Special Order 1 days

Max Field Length: 128 / Current Field Length: 129

SKU: KHC-240

This clamping lever has finish and Phenolic knob has a 5.3 in clamping knobs, clamping levers, clamp knobs, clamp levers

ECID: 1044987
  • Base Diameter (Imperial):0.91 in
  • Base Diameter (Metric):23.0 mm
  • Base Height (Imperial):0.24 in
  • Base Height (Metric):6.0 mm
  • Body Diameter (Imperial):1.3 in
  • Body Diameter (Metric):33.0 mm
  • Handle Length (Imperial):5.3 in
  • Handle Length (Metric):134.5 mm
  • Handle Style:Straight Arm w/Ball Knob
  • Insert Material:Steel
  • Knob Material:Phenolic
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):3.19 in
  • Overall Height (Metric):81.0 mm
  • Thread Length (Imperial):0.91 in
  • Thread Length (Metric):23.0 mm
Quantity
Price Each
1
$76.16
Standard Pack: 1