KHC 22 Photo1
In Stock

Male, Offset Single Welded High-Profile Clamping Lever - Offset Arm w/Ball Knob handle style

SKU: KHC-150

This clamping lever has threaded stud mounting type, phenolic knob and Offset Arm w/Ball Knob handle style

ECID: 1044962
  • Brand:Kipp
  • Finish:Black Oxide
  • Handle Radius:3.620 in
  • Handle Style:Offset Arm w/Ball Knob
  • Imperial/Metric:Metric
  • Insert Material:Steel
  • Knob Material:Phenolic
  • Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):2.28 in
  • Overall Height (Metric):58.0 mm
  • Thread Length:30.0 mm (1.181 in)
  • Thread Length (Imperial):1.18 in
  • Thread Length (Metric):30.0 mm
  • Thread Size:M12
Quantity
Price Each
1
$23.41
Standard Pack: 1