In Stock

Teardrop Female Clamping Handle: 1.570 in Radius, 10-24 Threads, Teardrop Design

SKU: KHA-700

Natural Nylon Teardrop Female Clamping Handle has a 10-24 Threaded Hole for mounting onto male threaded applications that require an adjustable clamping action.

ECID: 1044682
  • Brand:Kipp
  • Color:Natural
  • Full Material:Glass Filled Nylon
  • Handle Radius:1.570 in
  • Handle Style:Teardrop Design
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Material:Nylon
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):1.220 in
  • Overall Height (Metric):30.99 mm
  • Thread Length (Imperial):.350 in
  • Thread Length (Metric):8.89 mm
  • Thread Size:10-24
Quantity
Price Each
1
$28.84
Standard Pack: 1