In Stock

Teardrop Male Clamping Handle: 1.18 in Handle Radius, 1/4-20 Threads, 1.97 in (50 mm) Thread Length

SKU: KHA-1078

Orange Teardrop Male Clamping Handle has a 1.18 in radius Teardrop Design handle for mounting onto female threaded applications that require an adjustable clamping action.

ECID: 1044430
  • Brand:Kipp
  • Color:Orange
  • Finish:Powder Coated
  • Handle Radius:1.18 in
  • Handle Style:Teardrop Design
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Material:Nylon
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):1.18 in
  • Overall Height (Metric):29.97 mm
  • Thread Length:1.97 in (50 mm)
  • Thread Length (Imperial):1.97 in
  • Thread Length (Metric):50.04 mm
  • Thread Material:Steel
  • Thread Size:1/4-20
Quantity
Price Each
1
$8.37
Standard Pack: 1