In Stock

Teardrop Male Clamping Handle: 1.18 in Handle Radius, 8-32 Threads, .98 in (24.9 mm) Thread Length

SKU: KHA-1014

Orange Teardrop Male Clamping Handle has a 1.18 in radius Teardrop Design handle for mounting onto female threaded applications that require an adjustable clamping action.

ECID: 1044395
  • Base Diameter (Imperial):.39 in
  • Base Diameter (Metric):9.91 mm
  • Base Height (Imperial):.15 in
  • Base Height (Metric):3.81 mm
  • Body Diameter (Imperial):.51 in
  • Body Diameter (Metric):12.95 mm
  • Brand:Kipp
  • Color:Orange
  • Finish:Powder Coated
  • Handle Length (Imperial):1.18 in
  • Handle Length (Metric):29.97 mm
  • Handle Radius:1.18 in
  • Handle Style:Teardrop Design
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Material:Nylon
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):1.18 in
  • Overall Height (Metric):29.97 mm
  • Thread Length:.98 in (24.9 mm)
  • Thread Length (Imperial):.98 in
  • Thread Length (Metric):24.89 mm
  • Thread Size:8-32
Quantity
Price Each
1
$7.52
Standard Pack: 1