KCL 26 Photo2
In Stock

External Thread Cam Lever: Threaded Stud, 5/16-18 Threads, Overall Length

SKU: KCL-46

L x 2.69 in (68.3 mm)H External Threaded Stud Cam Lever can be threaded and tightened in female applications without the use of hand tools.

ECID: 1043700
  • Body Diameter:1.060 in (26.9 mm)
  • Body Height:1.12 in (28.4 mm)
  • Color:Black
  • Handle Material:Aluminum
  • Handle Type:Solid Handle
  • Imperial/Metric:Imperial
  • Mount Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height:2.69 in (68.3 mm)
  • Overall Height (Imperial):2.69 in
  • Overall Height (Metric):68.33 mm
  • Pitch:18 TPI
  • Thread Length:1.570 in (39.9 mm)
  • Thread Length (Imperial):1.570 in
  • Thread Length (Metric):39.88 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$13.18
Standard Pack: 1