KCL 166 Photo2
Special Order 1 days

External Thread Cam Lever: Threaded Stud, M8 x 1.25 Threads, Overall Length

SKU: KCL-282

L x 68.5 mm (2.697 in)H External Threaded Stud Cam Lever can be threaded and tightened in female applications without the use of hand tools.

ECID: 1043628
  • Body Diameter:27.0 mm (1.063 in)
  • Body Diameter (Imperial):1.06 in
  • Body Diameter (Metric):27.0 mm
  • Body Height:28.5 mm (1.122 in)
  • Body Height (Metric):28.5 mm
  • Color:Black
  • Handle Length (Metric):96.0 mm
  • Handle Material:Aluminum
  • Handle Type:Solid Handle
  • Imperial/Metric:Metric
  • Mount Material:Stainless Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height:68.5 mm (2.697 in)
  • Overall Height (Imperial):2.7 in
  • Overall Height (Metric):68.5 mm
  • Pitch:1.25 mm
  • Thread Length:40.0 mm (1.575 in)
  • Thread Length (Imperial):1.57 in
  • Thread Length (Metric):40.0 mm
  • Thread Size:M8 x 1.25
Quantity
Price Each
1
$25.41
Standard Pack: 1