KCL 166 Photo2
Special Order 1 days

External Thread Cam Lever: Threaded Stud, M6 x 1.0 Threads, Overall Length

SKU: KCL-276

L x H External Threaded Stud Cam Lever can be threaded and tightened in female applications without the use of hand tools.

ECID: 1043625
  • Body Diameter (Imperial):0.71 in
  • Body Diameter (Metric):18.0 mm
  • Body Height (Metric):22.0 mm
  • Color:Black
  • Handle Length (Metric):70.4 mm
  • Handle Material:Aluminum
  • Handle Type:Solid Handle
  • Imperial/Metric:Metric
  • Mount Material:Stainless Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):2.83 in
  • Overall Height (Metric):72.0 mm
  • Pitch:1.0 mm
  • Thread Length (Imperial):1.97 in
  • Thread Length (Metric):50.0 mm
  • Thread Size:M6 x 1.0
Quantity
Price Each
1
$24.24
Standard Pack: 1