KCL 166 Photo2
Special Order 1 days

Cam Lever - External Thread

SKU: KCL-258

External Thread Adjustable Cam Lever

ECID: 1043616
  • Body Diameter (Imperial):1.06 in
  • Body Diameter (Metric):27.0 mm
  • Handle Material:Aluminum
  • Mount Material:Steel
  • Mount Type:Adjustable Threaded Stud
  • Mounting Type:Adjustable Threaded Stud
  • Overall Height (Imperial):1.12 in
  • Overall Height (Metric):28.5 mm
  • Overall Length (in) (Imperial):3.78 in
  • Overall Length (mm) (Metric):96.0 mm
  • Pitch:1.5
  • Thread Length (Imperial):1.57 in
  • Thread Length (Metric):40.0 mm
  • Thread Size:M10
Quantity
Price Each
1
$15.37
Standard Pack: 1