KCL 166 Photo2
Special Order 1 days

External Thread Cam Lever: Threaded Stud, M6 x 1.0 Threads, Overall Length

SKU: KCL-238

L x 42.0 mm (1.654 in)H External Threaded Stud Cam Lever can be threaded and tightened in female applications without the use of hand tools.

ECID: 1043606
  • Body Diameter:18.0 mm (0.709 in)
  • Body Height:22.0 mm (0.866 in)
  • Color:Black
  • Handle Material:Aluminum
  • Handle Type:Solid Handle
  • Imperial/Metric:Metric
  • Mount Material:Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height:42.0 mm (1.654 in)
  • Overall Height (Imperial):1.65 in
  • Overall Height (Metric):42.0 mm
  • Pitch:1.0 mm
  • Thread Length:20.0 mm (0.787 in)
  • Thread Length (Imperial):0.79 in
  • Thread Length (Metric):20.0 mm
  • Thread Size:M6 x 1.0
Quantity
Price Each
1
$12.77
Standard Pack: 1