KCL 26 Photo2
Special Order 1 days

M10 x 1.50 external thread Cam Lever

SKU: KCL-150

This M10 x 1.50 external thread Cam Lever offers an adjustable open handle design to stop dust collection with a low profile handle for use in limited space applications

ECID: 1043752
  • Body Diameter (Imperial):1.06 in
  • Body Diameter (Metric):27.0 mm
  • Body Height (Metric):28.5 mm
  • Color:Black
  • Handle Length (Metric):96.0 mm
  • Handle Material:Aluminum
  • Handle Type:Solid Handle
  • Mount Material:Stainless Steel
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):2.7 in
  • Overall Height (Metric):68.5 mm
  • Pitch:1.5 mm
  • Thread Length (Imperial):1.57 in
  • Thread Length (Metric):40.0 mm
  • Thread Size:M10 x 1.50
Quantity
Price Each
1
$21.22
Standard Pack: 1