Keyway Broach Bushings
KBC 3 Photo1
In Stock

15.88 mm Style B Collard Keyway Bushing

SKU: KBC-8

This High Speed Steel 15.88 mm diameter collard bushing is compatible with B size broaches.

ECID: 1022041
  • Brand:DuMont
  • Bushing Type:Collared
  • Compatible Broach Style:B
  • Diameter (Imperial):.625 in
  • Full Material:High Speed Steel
  • Imperial/Metric:Imperial
  • Material:Steel
Quantity
Price Each
1
$10.31
Standard Pack: 1