KAS 915007 Photo1
In Stock

A465-CR Chop Saw Wheel

SKU: KAS-915007

Overall dimensions: 12.00 in (304.8 mm) x .094 in (2.4 mm) with a 1.000 in arbor hole size.

ECID: 1021736
  • Abrasive Material:Aluminum Oxide
  • Arbor Hole Size:1.000 in
  • Brand:Kasco
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:5500 RPM
  • Outside Diameter:12.00 in (304.8 mm)
  • Specifications/Standards:A465-CR
  • Specifications/Standards (All):A465-CR
  • Thickness:.094 in (2.4 mm)
  • Wheel Type:Chop Saw
Quantity
Price Each
1
$7.66
Standard Pack: 1