JRP 1 Photo3
In Stock

Clamp Rest Pads

SKU: JRP-6

Standard-Duty Two-Holed/Inline Rest Pad

ECID: 1140152
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mounting Hole Diameter:.375 in (9.5 mm)
  • Mounting Hole Pattern:Two
  • Overall Length (in) (Imperial):2.375 in
  • Overall Length (mm) (Metric):60.33 mm
  • Overall Thickness (Imperial):.750 in
  • Overall Thickness (Metric):19.05 mm
  • Overall Width (Imperial):1.000 in
  • Overall Width (Metric):25.4 mm
Quantity
Price Each
1
$17.75
Standard Pack: 1