JP 470 Photo1
Special Order 1 days

Threaded Spring Plungers - No Thread Locking Element

SKU: JP-478

Delrin-Nose Steel-Body Posi-Hex Spring Plunger

ECID: 1140637
  • Ball Diameter (Metric):9.50 mm
  • Body Length (Imperial):1.73 in
  • Body Length (Metric):44.0 mm
  • Body Material:Steel
  • Final End Force (Imperial):37.36 lbs
  • Final End Force (Metric):166.2 kg/m²
  • Initial End Force (Imperial):66.14 lbs
  • Initial End Force (Metric):30.0 kg/m²
  • Nose Material:Steel
  • Nose Projection (Imperial):0.37 in
  • Nose Projection (Metric):9.50 mm
  • Nose Type:Ball
  • Pitch:2.5
  • Thread Size:M20
  • Special Features:No Thread Locking Element
Quantity
Price Each
1
$12.35
Standard Pack: 1