JM 01 Photo1
In Stock

Exhaust Mufflers

SKU: JM-02

JM-02

ECID: 1076360
  • Body Diameter:1.620 in (41.1 mm)
  • Body Material:PP
  • Compatible Thread Sizes:1/4
  • Compatible Thread Sizes (All):1/4
  • Full Material:Polypropylene
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Measurement Standard:PSI
  • Muffler Element Material:Brass Wire Mesh
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Overall Length:1.810 in (46 mm)
  • Product Type:Exhaust Muffler
Quantity
Price Each
1
$6.44Sale: $5.15
Standard Pack: 1