26447
Special Order 0 days

Alignment Pins - w/ Handle

SKU: JGP-330

Jig Pin

ECID: 1139425
  • Finish:Black Oxide
  • Handle Diameter:.310 in (7.9 mm)
  • Handle Length:3.000 in (76.2 mm)
  • Handle Type:With Handle
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.500 in (12.7 mm)
  • Pin Length:3.000 in (76.2 mm)
  • Shoulder Diameter:.750 in (19.1 mm)
  • Shoulder Length:2.625 in (66.7 mm)
CALL
Standard Pack: 1