JFB 29021 Photo1
In Stock

Tooling Balls - w/ Shoulder

SKU: JFB-29021

JFB-29021

ECID: 1140053
  • Application:Checking Ball
  • Application(s) (All):Checking Ball
  • Ball Construction:Two-Piece
  • Ball Diameter:.500 in (12.7 mm)
  • Finish:Polished
  • Height to Ball Center:.733 in (18.6 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mount Thread Size:6-32
  • Mounting Method:Tapped
  • Shank Diameter:.2500 in (6.4 mm)
  • Shank Type:Shoulder
  • Shoulder to Ball Center:.3124 in (7.9 mm)
Quantity
Price Each
25
$45.58