JCL 505 Photo1
Out of Stock

Thermoplastic Grip Hand Wheel

SKU: JCL-505

These Thermoplastic Grip Hand Wheels & Knobs have a Knob Diameter of 15.0 mm

ECID: 1040657
  • Body Diameter (Imperial):.390 in
  • Body Diameter (Metric):9.91 mm
  • Brand:Reid Select
  • Color:Black
  • Finish:Knurled
  • Imperial/Metric:Imperial
  • Knob Diameter (Imperial):.590 in
  • Knob Diameter (Metric):15.0 mm
  • Knob Height (Imperial):.220 in
  • Knob Height (Metric):5.59 mm
  • Knob Material:Thermoplastic
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Stem Height (Imperial):.180 in
  • Stem Height (Metric):4.57 mm
  • Thread Coating:Plated
  • Thread Length (Imperial):.980 in
  • Thread Material:Steel
  • Thread Size:#10-24
Quantity
Price Each
1
$0.87
Standard Pack: 1