In Stock

Teardrop Male Clamping Handle: 3.15 in Handle Radius, 5/16-18 Threads, Thread Length

SKU: JCL-287

Black Teardrop Male Clamping Handle has a 3.15 in radius Teardrop Design handle for mounting onto female threaded applications that require an adjustable clamping action.

ECID: 1044367
  • Base Diameter (Imperial):.75 in
  • Base Diameter (Metric):19.05 mm
  • Base Height (Imperial):.33 in
  • Base Height (Metric):8.38 mm
  • Brand:Reid Select
  • Color:Black
  • Handle Length (Imperial):3.15 in
  • Handle Length (Metric):80.01 mm
  • Handle Radius:3.15 in
  • Handle Style:Teardrop Design
  • Imperial/Metric:Imperial
  • Material:Thermoplastic
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):2.13 in
  • Overall Height (Metric):54.1 mm
  • Thread Length (Imperial):2.00 in
  • Thread Length (Metric):50.8 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$7.50
Standard Pack: 1