JCL 460 Photo1
In Stock

Grip Hand Wheel & Knob - Female

SKU: JCL-2650

Thermoplastic Knurled Thumb Knob

ECID: 1040408
  • Body Diameter (Imperial):0.39 in
  • Body Diameter (Metric):10.0 mm
  • Finish:Knurled
  • Knob Diameter (Imperial):0.59 in
  • Knob Diameter (Metric):15.0 mm
  • Knob Height (Imperial):0.24 in
  • Knob Height (Metric):6.0 mm
  • Knob Material:Thermoplastic
  • Mount Type:Female
  • Mounting Type:Female
  • Thread Material:Brass
  • Thread Size:M5
Quantity
Price Each
1
$0.75
Standard Pack: 1