In Stock

Male Clamping Handles, Teardrop, Teardrop Design, Threaded Stud

SKU: JCL-256

This Teardrop Male Clamping Handle is Teardrop Design with a Threaded Stud

ECID: 1044345
  • Base Diameter (Imperial):.59 in
  • Base Diameter (Metric):14.99 mm
  • Base Height (Imperial):.32 in
  • Base Height (Metric):8.13 mm
  • Brand:Reid Select
  • Color:Black
  • Handle Length (Imperial):2.05 in
  • Handle Length (Metric):52.07 mm
  • Handle Radius:2.05 in
  • Handle Style:Teardrop Design
  • Material:Thermoplastic
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):1.61 in
  • Overall Height (Metric):40.89 mm
  • Thread Length (Imperial):1.50 in
  • Thread Length (Metric):38.1 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$5.96
Standard Pack: 1