In Stock

Tapered Female Clamping Handle: 4.090 in Radius, 1/2-13 Threads, Angled Arm

SKU: JCL-148

Black Thermoplastic Tapered Female Clamping Handle has a 1/2-13 Threaded Hole for mounting onto male threaded applications that require an adjustable clamping action.

ECID: 1043989
  • Brand:Reid Select
  • Color:Black
  • Handle Radius:4.090 in
  • Handle Style:Angled Arm
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Material:Thermoplastic
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):2.760 in
  • Overall Height (Metric):70.1 mm
  • Thread Size:1/2-13
Quantity
Price Each
1
$5.78
Standard Pack: 1